Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
E-M-PA PG - Accessories
Bill of material
E-M-PA 1.239.0916.11
AG
Thread
PG 9
IG
Thread
M 16 x 1.5
TYP
Type
A
GL
8 mm
H
12.0 mm
D
9.0 mm
SW
21 mm
BN
Order No.
1.239.0916.11
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices